text.skipToContent text.skipToNavigation

Catalog No. : E977N

Description:  4 IN PVC COATED STEEL PIPE STRAP

UPC: 34481174578

Made or assembled in Canada.

4 Inch. PVC coated. Steel Pipe Strap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

UV inhibited for use in direct sunlight

Specifications

Material

PVC coated steel strap

Classifications

Brand Name

Carlon

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y

Documents/Support Tools

Sales Drawing

Click here