Catalog No. : E977JC
Description: 2 INCH PVC CONDUIT CLAMP
UPC: 34481069461
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Non-metallic clamps offer the same chemical resistance as Carlon non-metallic conduits for a complete, corrosion resistant system. |
|
Application |
UV inhibited for use in direct sunlight. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Model |
Closed |
|
Type of fastening |
Screw hole |
|
Material |
Plastic |
|
Plastic sheathed |
Y |
Documents/Support Tools
|
Sales Drawing |