text.skipToContent text.skipToNavigation

Catalog No. : E977EC

Description:  3/4 INCH PVC CONDUIT CLAMP

UPC: 34481069423

Made or assembled in Canada.

Conduit Clamp, Size 3/4 Inch, Length 2.40 Inches, Width 0.50 Inches, Height 1.255 Inches, Material PVC, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Non-metallic clamps offer the same chemical resistance as Carlon non-metallic conduits for a complete, corrosion resistant system.

Application

UV inhibited for use in direct sunlight.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

3/4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y

Documents/Support Tools

Sales Drawing

Click here

Click here