text.skipToContent text.skipToNavigation

Catalog No. : E976RFB

Description:  RECT FLOOR BOX BASE ASSEMBLY

UPC: 34481126560

Single Gang Rectangular Floor Box, 97.4 Cubic Inches, Hub Size 1 Inche, Reducer Plugs 1/2 Inch and 3/4 Inch, Length 5.50 Inches x Width 3.25 Inches x Depth 6 Inches, Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Three way power, data, and communications plus easy double or triple ganging.
  • One consistent box depth simplifies ordering time and reduces inventory.
  • Saves time and money on installations with simple saw cut to floor level.
  • Convenient cubic inch capacity markings on inside allow for easy inspection.
  • Accepts 1/2 Inch, 3/4 Inch and 1 Inch conduit, tubing or raceway.
  • Rectangular sides are drillable.
  • UL scrub water tested, approved for all types of finish flooring.
  • Concrete tight

Descriptors

Category

Floor boxes

Special Features

Three way power, data, and communications plus easy double or triple ganging.

Application

Suitable for any on grade/below grade application, concrete or wood sub-floor construction approved.

Specifications

Material

Non-metallic

Cubic Capacity

97.4 cu in

Knockouts

0

Classifications

Brand Name

Steel City

Sub Brand

Carlon

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000024 Installation box for underfloor-installation

Cover model

Rectangular

Suitable for wet cleaning

N

Suitable for hollow floor

Y

Material

Other

With opening carpeting

N

Min. built-in depth

98.425 mm

Length external dimension

139.7 mm

Width outside dimension

82.55 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Click here