text.skipToContent text.skipToNavigation

Catalog No. : E976AK2

Description:  ACTIVATION KIT 2, RECT. FLOOR BOX

UPC: 34481150275

Rectangular Floor Box Adapter Kit, Gray, Non-Metallic, 1 Yoke/Activation Ring, 1 Divider, 1 Gasket, Competitive Cover, 1 Hardware Kit, 1 Blank Plate, 1 Duplex Plate, 1 GFCI Plate, 1 Single Receptacle Plate, 1 Low Voltage Plate (6 Ports)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Activation kit includes components to accommodate all standard power, data and communications devices plus a divider to separate power from data and communications.
  • Device yokes can be adjusted to store excess cord in the box.

Descriptors

Category

Floor boxes

Special Features

Activation kit includes components to accommodate all standard power, data and communications devices plus a divider to separate power from data and communications.

Application

For use with E976RFB floor box

Specifications

Material

Non-metallic

Knockouts

0

Classifications

Brand Name

Steel City

Sub Brand

Carlon

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here