text.skipToContent text.skipToNavigation

Catalog No. : E960PGL

Description:  PLASTIC GLOBE - CLEAR

UPC: 34481064893

Weatherproof Non-Metallic Clear Globe
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Outdoor lighting accessories

Application

Low maintenance indoor/outdoor lighting where moisture, dirt, dust, corrosion and rough service are problems.

Specifications

Material

Non-metallic

Color

Clear

Classifications

Brand Name

Carlon

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

Documents/Support Tools

Sales Drawing

Click here