Catalog No. : E958F-CTN
Description: PIPE END CAP 1 IN PVC 12PK
UPC: 34481157007
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
Cap off unused PVC conduit temporarily or permanently with PVC solvent cement. |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1 Inch |
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
Inner diameter |
33.8 mm |
|
Outer diameter |
42.4 mm |
|
Nominal diameter |
25.4 mm |
Documents/Support Tools
|
Sales Drawing |