text.skipToContent text.skipToNavigation

Catalog No. : E955F

Description:  1 IN SCH 40 SHORT EXPANSION CPLG

UPC: 34481062738

Short Expansion Coupling, Size 1 Inch, Length 3.750 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Expand to a maximum of 2 inches

Application

For use with Rigid Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here

Click here