Catalog No. : E952NM
Description: 4 IN X 3.5 IN SCH 40 SWEDGE REDUCER
UPC: 34481062929
Fabricated Reducer, Male x Male, Size 4 Inch x 3-1/2 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
4 Inches x 3-1/2 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002264 Reducing sleeve for installation tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
For tube diameter, large |
114.3 mm |
|
For tube diameter, small |
101.6 mm |
Documents/Support Tools
|
Sales Drawing |