Catalog No. : E952KJ
Description: 2.5 IN X 2 IN SCH 40 SWEDGE REDUCER
UPC: 34481062875
Fabricated Reducer, Male x Male, Size 2-1/2 Inch x 2 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Dimensions
Wall Thickness |
0.164 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002264 Reducing sleeve for installation tubes
Material |
Plastic |
Surface protection |
Untreated |
Surface polished |
N |
For tube diameter, large |
73.025 mm |
For tube diameter, small |
60.325 mm |
Documents/Support Tools
Sales Drawing |