text.skipToContent text.skipToNavigation

Catalog No. : E951LK

Description:  2-.5 IN X 3 IN SCH 40 REDUCER M - F

UPC: 34481179450

2-1/2 inch x 3 inch schedule 40 reducing bushing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For connecting different sizes of conduit, bell x spigot.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

2-1/2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant