text.skipToContent text.skipToNavigation

Catalog No. : E950LJ-4-HD

Description:  RDCR BSHG 3INCH X 2INCH PVC

UPC: 34481020844

Made or assembled in Canada.

Reducer Bushing, Size 3 Inches x 2 Inches, Length 1-7/8 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For connecting different sizes of conduit, bell x spigot.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E23018

Dimensions

Size

3 x 2

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002357 Support insulator

Length

53.8 mm

Outer diameter

88.9 mm

Documents/Support Tools

Sales Drawing

Click here

Click here