text.skipToContent text.skipToNavigation

Catalog No. : E950KJ-4-HD

Description:  2.5 INCH X 2 INCH REDUCER BUSHING

UPC: 34481020837

Reducer Bushing, Size 2-1/2 Inches x 2 Inches, Length 1-27/64 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For connecting different sizes of conduit, bell x spigot.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018

Dimensions

Size

2-1/2 x 2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 223 Compliant
ETIM EC002357 Support insulator

Length

54.1 mm

Outer diameter

70.6 mm

Documents/Support Tools

Sales Drawing

Click here

Click here