Catalog No. : E948JR
Description: 2 IN PVC SLEEVE COUPLING-6 IN LONG
UPC: 34481203773
Long-Line Sleeve Coupling, Size 2 Inches, Length 3 Inches, Outer Diameter 2.72 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 15
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
Sleeve coupling, for repair work, no internal stop. |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Dimensions
Size |
2 Inches |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
Material |
Plastic |
Colour |
Other |
Outer diameter |
69.1 mm |
Documents/Support Tools
Sales Drawing |