text.skipToContent text.skipToNavigation

Catalog No. : E945FX

Description:  1 IN SCH 40 EXP CPLG W/M ADAPTER

UPC: 34481187332

Male Terminal Adapter End Expansion Fitting, Size 1 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Exclusive 2 Inch expansion fitting with an 8 Inch travel distance.
  • Two-piece molded design with lubricated seals for easier movement for the life of the product.
  • Ridges on the fitting for easier installation, 2 Inch through 6 Inch only.

Descriptors

Category

Electrical fittings

Special Features

Exclusive molded in mid-point indicator on the piston.

Application

Designed to compensate for length changes due to temperature variations in exposed conduit runs.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here

Click here