text.skipToContent text.skipToNavigation

Catalog No. : E945F-CAR

Description:  CPLG END EXP FTG 1IN PVC 6PK

UPC: 34481188667

Coupling End Expansion Fitting, Size 1 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80, Pack of 6
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Exclusive 2 Inch expansion fitting with an 8 Inch travel distance.
  • Two-piece molded design with lubricated seals for easier movement for the life of the product.
  • Ridges on the fitting for easier installation, 2 Inch through 6 Inch only.

Descriptors

Category

Electrical fittings

Special Features

Exclusive molded in mid-point indicator on the piston.

Application

Designed to compensate for length changes due to temperature variations in exposed conduit runs.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here