Catalog No. : E944K
Description: 2-1/2 SCH 40 5 DEGREE ANGLE COUPLI
UPC: 34481143703
2-1/2 Inch. Schedule 40. 5 Degree Angle Coupling.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wiring duct fitting and accessories |
|
Application |
5 Degree Angle |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
2-1/2 Inches |
|
Width |
2.9 in |
|
Thickness |
0.21 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
|
Inner diameter |
73 mm |
|
Outer diameter |
74 mm |