text.skipToContent text.skipToNavigation

Catalog No. : E943L-CAR

Description:  MA ADPTR 3IN X 2.66IN PVC 5PK

UPC: 34481131014

Made or assembled in Canada.

Male Terminal Adapter, Size 3 Inches, Length 2.660 Inches, Outer Diameter 3.965 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 5
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Male threads on one end, socket end on the other.

Application

For adapting non-metallic conduits to boxes, threaded fittings, metallic systems.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

3

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing