text.skipToContent text.skipToNavigation

Catalog No. : E943JW

Description:  2 INCH NEOPRENE FLAT WASHER

UPC: 34481062868

Flat Sealing Washer, Size 2 Inches, Material Neoprene, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Carlon

Dimensions

Size

2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber