text.skipToContent text.skipToNavigation

Catalog No. : E943GW

Description:  1-1/4 INCH NEOPRENE FLAT WASHER

UPC: 34481062844

Flat Sealing Washer, Size 1-1/4 Inch, Material Neoprene, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Carlon

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber