text.skipToContent text.skipToNavigation

Catalog No. : E942K-CAR

Description:  FEM ADPTR 2-1/2IN X 2-5/16IN PVC4PK

UPC: 34481130895

Made or assembled in Canada.

Female Adapter, Size 2-1/2 Inches, Length 2-15/16 Inches, Outer Diameter 3-11/32 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Female threads on one end, socket end on the other.

Application

For adapting non-metallic conduits to threaded fittings, metallic systems.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

2-1/2

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001469 Protective hose adapter

With outer thread

N

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Documents/Support Tools

Sales Drawing

Click here