text.skipToContent text.skipToNavigation

Catalog No. : E942J-4-HD

Description:  32CU1-1/4IN LB-COND BDY GRY PVC

UPC: 34481022206

Made or assembled in Canada.

Female Adapter, Size 2 Inches, Length 2-5/16 Inches, Outer Diameter 2-47/64 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 30
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Female threads on one end, socket end on the other.

Application

For adapting non-metallic conduits to threaded fittings, metallic systems.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

ETIM EC001469 Protective hose adapter

With outer thread

N

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Total length

2.3125 inch

Outer diameter

2.734375 mm

Documents/Support Tools

Sales Drawing

Click here

Click here