text.skipToContent text.skipToNavigation

Catalog No. : E941J

Description:  2 INCH SCH 40 LONG LINE COUPLING

UPC: 34481061700

Made or assembled in Canada.

Long-Line Coupling with Conduit Stop, Size 2 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E32447
UL E32447

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here