text.skipToContent text.skipToNavigation

Catalog No. : E940N

Description:  STD CPLG 4IN X 3-3/4 IN PVC

UPC: 34481061106

Standard Coupling, Size 4 Inches, Length 3-3/4 Inches, Outer Diameter 5-3/32 Inches, Inner Diameter 4.265 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

All socket fittings should be attached using Carlon solvent cement.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here