Catalog No. : E940K-CAR
Description: STD CPLG 2-1/2IN X 3-3/16IN PVC 4PK
UPC: 34481130789
Made or assembled in Canada.
Standard Coupling, Size 2-1/2 Inches, Length 3-3/16 Inches, Outer Diameter 3-5/16 Inches, Inner Diameter 2.688 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 4
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical fittings |
Application |
All socket fittings should be attached using Carlon solvent cement. |
Specifications
Material |
Non-metallic |
Classifications
Brand Name |
Carlon |
Standard |
UL E32447 |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
Material |
Plastic |
Surface polished |
N |
Surface brushed |
N |
Two piece |
N |
With inspection opening and cover |
N |