text.skipToContent text.skipToNavigation

Catalog No. : E940FR-CTN

Description:  1 PVC ELEC SOC CPLG RET

UPC: 34481156796

Made or assembled in Canada.

Standard Coupling, Size 1 Inch, Length 2 Inches, Outer Diameter 1-5/8 Inch, Inner Diameter 1.210 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 24
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

All socket fittings should be attached using Carlon solvent cement.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E32447
UL E32447

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here