text.skipToContent text.skipToNavigation

Catalog No. : E940ER-CTN

Description:  3/4 PVC ELEC SOC CPLG RET

UPC: 34481156789

Made or assembled in Canada.

Standard Coupling, Size 1/2 Inch, Length 1-1/2 Inch, Outer Diameter 1-7/64 Inch, Inner Diameter 0.728 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 45
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

All socket fittings should be attached using Carlon solvent cement.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E32447
UL E32447

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here