Catalog No. : E940E-CTN
Description: STD CPLG 3/4 IN X 1-5/8IN PVC 100PK
UPC: 34481158936
Made or assembled in Canada.
Standard Coupling, Size 3/4 Inch, Length 1-5/8 Inch, Outer Diameter 1-5/16 Inch, Inner Diameter 0.840 Inches, Material PVC, Color Grey, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical fittings |
Application |
All socket fittings should be attached using Carlon solvent cement. |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E32447 |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
Material |
Plastic |
Surface polished |
N |
Surface brushed |
N |
Two piece |
N |
With inspection opening and cover |
N |
Documents/Support Tools
Sales Drawing |