text.skipToContent text.skipToNavigation

Catalog No. : E940E-8-HD

Description:  3/4 PVC ELEC COUPLING (BAG 15)

UPC: 34481021032

Made or assembled in Canada.

Standard Coupling, Size 3/4 Inch, Length 1-5/8 Inch, Outer Diameter 1-5/16 Inch, Inner Diameter 0.840 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

All socket fittings should be attached using Carlon solvent cement.

Specifications

Material

PVC

Classifications

Brand Name

Carlon

Standard

UL E32447
UL E32447

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here