text.skipToContent text.skipToNavigation

Catalog No. : E940D15-UPC

Description:  1/2 PVC ELEC COUPLING BAG 15

UPC: 34481012061

Made or assembled in Canada.

Standard Coupling, Size 1/2 Inch, Length 1-1/2 Inch, Outer Diameter 1-7/64 Inch, Inner Diameter 0.728 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 12
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

All sizes of rigid non-metallic conduit fittings are compatible with ENT when using ENT cement.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Colour

Grey