text.skipToContent text.skipToNavigation

Catalog No. : E939NR

Description:  4 INCH X 6 INCH PV MOLD ADAPTER

UPC: 34481178231

Polyethylene Adapter. 4 inch X 6 inch. PVC Mold Ventilator fitting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Application

To Protect Communications Power Cable Installed on Poles

Specifications

Cover Type

Vented Boot

Material

Polyethylene

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Length

4 in

Documents/Support Tools

Sales Drawing

Click here