text.skipToContent text.skipToNavigation

Catalog No. : E939NL

Description:  4IN X3IN PV MOLD DUCT TO RISER FITT

UPC: 34481092001

Made or assembled in Canada.

Polyethylene Duct to Riser Fitting. 4 inch X 3 inch. PV Mold Ventilator fitting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wireway fitting and accessories

Application

To Protect Communications Power Cable Installed on Poles

Specifications

Material

Polyethylene

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Length

4 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here