text.skipToContent text.skipToNavigation

Catalog No. : E938JR

Description:  2IN X6IN PV MOLD VENTILATOR FITTING

UPC: 34481176701

Polyethylene Vented Boots. 2 inch X 6 inch. Overall Height 20.50 inch. Width without Flange 6.20 inch. PV Mold Ventilator fitting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Application

To Protect Communications Power Cable Installed on Poles

Specifications

Cover Type

Vented Boot

Material

Polyethylene

Knockouts

Yes

Classifications

Brand Name

Carlon

Dimensions

Length

2 in

Width

6 in

Height

20.5 in

Documents/Support Tools

Sales Drawing

Click here

Click here