text.skipToContent text.skipToNavigation

Catalog No. : E935N

Description:  4 INCH RISER CAP

UPC: 34481091639

Riser Cap, Size 4 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

4 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant