text.skipToContent text.skipToNavigation

Catalog No. : E92CSJ

Description:  2 INCH CONCRETE SLEEVE

UPC: 34481092056

Concrete Sleeve, Minimum Outer Diameter 2 Inches, Length 8-3/4 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

Non-metallic concrete sleeve forms are the easy way to form holes in concrete.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

2

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here