text.skipToContent text.skipToNavigation

Catalog No. : E920E

Description:  3/4 IN PVC CONDUIT REPAIR MALE TA

UPC: 34481192398

3/4 inch PVC conduit repair male threaded adapter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Non-metallic couplings, adapters and plugs will not rust or corrode.
  • Available in sizes 1/2 Inch through 2 Inch.
  • Patented design system.

Descriptors

Category

Electrical fittings

Special Features

PVC repair fittings are listed in accordance with the NEC and Section 352.6.

Application

For repairing broken PVC conduit a.k.a stub-ups in concrete slabs.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Standard

UL E256675
UL E256675

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Total length

39.9 mm

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here