text.skipToContent text.skipToNavigation

Catalog No. : E910REAMKIT

Description:  .5IN-2IN SCH 40 PVCCONDUIT REAMER K

UPC: 34481192817

Schedule 40 PVC conduit reamer kit. All sizes included, 1/2 inch 3/4 inch, 1 inch, 1-1/4 inch, 1-1/2 inch and 2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hand reamer

Special Features

Metallic reamers for extra strength, durability and longer life.

Application

For repairing broken PVC conduit a.k.a stub-ups in concrete slabs.

Classifications

Brand Name

Carlon

Dimensions

Diameter

1/2-2 in

ETIM EC002156 Reamer/deburrer

Manual operation

N

Suitable for plastic

N

Suitable for steel

N

Suitable for stainless steel

N

Suitable for aluminium

N

Suitable for copper

N

Suitable for brass

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here