text.skipToContent text.skipToNavigation

Catalog No. : E910REAMG

Description:  1-1/4 IN SCH 40 PVC CONDUIT REAMER

UPC: 34481192787

1-1/4 inch schedule 40 PVC conduit reamer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hand reamer

Special Features

Metallic reamers for extra strength, durability and longer life.

Application

For repairing broken PVC conduit a.k.a stub-ups in concrete slabs.

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002156 Reamer/deburrer

Manual operation

N

Suitable for plastic

N

Suitable for steel

N

Suitable for stainless steel

N

Suitable for aluminium

N

Suitable for copper

N

Suitable for brass

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here