text.skipToContent text.skipToNavigation

Catalog No. : E88DIV

Description:  DIVIDER FOR THE 8 IN X 8 IN J-BOX

UPC: 34481178279

Non-metallic J-Box divider, 8 inch x 8 inch For use with Catalog number E88C24.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

NEMA 1, 2, 3, 3R, 3S, 4, 4X, 12, 13.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here