text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 768

Catalog No. : E768

Description:  COLUMN MOUNT SPRT STL

UPC: 785991778311

Steel Column Mount Support with Galv-Krom finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with 1-1/2 in. x 1-1/2 in. channel. Provides a rigid support between H beam flanges for mounting pipe, conduit, outlet boxes and panel boards.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/2 in

Width

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant