text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 767

Catalog No. : E767

Description:  STEEL SUPPORT

UPC: 785991778281

Steel Channel Support with Galv-Krom finish. Design load -800 lbs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Supports any size Kindorf channel. Clamps to I-beam where flange edge does not exceed .8 in. thickness.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant