text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 761

Catalog No. : E761

Description:  CHNL-BEAM CLP LEN3.5XW3.5IN STL

UPC: 785991754902

Clamp, Channel to Beam, Length 3-1/2 Inches, Width 3-1/2 Inches, Opening 1-11/16 Inches x 1-11/16 Inches, Steel, For use with channel Series B-900, B-905, B-995
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

For use with B 900, B905 and B 995 channel series.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/2 in

Width

3-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant