text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 760 2SS

Catalog No. : E7602SS

Description:  CHNL TO BEAM CLP LOAD2200LBS STNSTL

UPC: 785991753646

E-760 Channel to Beam Clamp - Material Stainless Steel, for Structor Channel B-900, B-905, B-906, B-907. Dimensions A 3 1/4 inch, Load Rating of 2200 pounds with a Safety Factor of 3
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Secures all sizes of Kindorf channel to beams where flange edge does not exceed .8 in. thickness.

Specifications

Material

Stainless Steel

Maximum Load

2,200 pounds

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/4 in

Width

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant