text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 760 2

Catalog No. : E7602

Description:  CHNL TO BEAM CLAMP GALVKROM STL

UPC: 785991778106

Steel Channel to Beam Clamp with Galv-Krom finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Hardened points bite into beam flange. Fits all I-beams where edge of beam flange does not exceed .8 in. thickness.

Specifications

Material

Steel

Maximum Load

2,200 pounds

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/4 in

Width

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant