text.skipToContent text.skipToNavigation

Catalog No. : E442T

Description:  8 IN SCH 40 SPECIAL SWEDGE COUPLING

UPC: 34481201922

Swedge Coupling, Size 8 Inches, Material PVC, Color Gray, For use with Schedule 40 and Schedule 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here