text.skipToContent text.skipToNavigation

Catalog No. : E442J

Description:  2 INCH SCH 40 SWEDGE COUPLING

UPC: 34481052005

Swedge Coupling, Size 2 Inches, Material PVC, Color Gray, For use with Schedule 40 and Schedule 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here