text.skipToContent text.skipToNavigation

Catalog No. : E381D-CAR

Description:  SGL-GANG WP T-BX 16.5CU PVC

UPC: 34481132783

Made or assembled in Canada.

Single Gang Weatherproof T-Box, Length 4.56 Inches, Width 2.80 Inches, Depth 2 Inches, Cable Entry Size 1/2 Inch, Material PVC, Color Gray, Pack of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Weatherproof boxes

Application

For use with non-metallic wiring systems only

Specifications

Material

PVC

Color

Gray

Cubic Capacity

16.5 cu in

Knockouts

0

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Provided with revolving ring

N

Connectable

N

Equipped with

None

Length

4.56 inch

Width

2.8 inch

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Number of inlets

2

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here