text.skipToContent text.skipToNavigation

Catalog No. : E365C-10R

Description:  NM WP/FS COVER 4 ROUND COVER -GREY

UPC: 42269007277

Non-metallic 4 Inch round cover - grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Application

For use with round boxes

Specifications

Shape

Round

Number Of Outlet

0

Color

Gray

Knockouts

0

Classifications

Brand Name

Carlon