text.skipToContent text.skipToNavigation

Catalog No. : E297N

Description:  4 INCH PC BELL END

UPC: 34481048800

Made or assembled in Canada.

Molded End Bell, Size 4 Inches, Material Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with all type of EB and DB Duct

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002259 Cable exit for cable protection tubes

Material

Plastic

Surface protection

Untreated

Surface polished

N

Outer diameter

121.3 mm

Length

57.9 mm

Documents/Support Tools

Sales Drawing

Click here