text.skipToContent text.skipToNavigation

Catalog No. : E252NJS

Description:  4 INCH X 2 INCH REDUCER SPECIAL

UPC: 34481019695

Swedge Reducer, Size 4 Inch x 2 Inch, Material Non-Metallic, Male to Male
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002264 Reducing sleeve for installation tubes

Material

Plastic

Surface protection

Untreated

Surface polished

N

Documents/Support Tools

Sales Drawing

Click here